How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| G: | 3.63 | AJ: | 7.25 |
| AA: | 15.19 | P: | 4.62 in |
| AF: | 0.38 | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.53 | T: | 3.438 |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output RPM: | 21.9 |
| Model Code: | 52YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

