How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| D: | 4.88 | BF: | 0.41 |
| BE: | 0.38 in | P: | 4.62 in |
| BD: | 5.88 | V: | 4.26 in |
| AA: | 15.19 | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | I: | 7.5 in |
| AB: | 6.76 | T: | 3.438 |
| LL: | 5.25 in | LQ: | 7.85 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Diameter (in): | 3.438 in | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

