How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | P: | 4.62 in |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| AJ: | 5.88 | AF: | 0.38 |
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 4.5 | AA: | 15.19 |
| T: | 3.438 | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.4 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 52YF | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

