How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | D: | 4.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| T: | 3.438 | AJ: | 5.88 |
| AG: | 10.5 | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
| AE2: | 0.97 | BF: | 0.41 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 55 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

