Grove Gear 52YF-2-3.438-56C-100-L9
Part #:52YF-2-3.438-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | LL: | 5.25 in |
| LQ: | 7.85 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 4.26 in |
| P: | 4.62 in | AJ: | 5.88 |
| AB: | 6.76 | BF: | 0.41 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

