How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 10.5 |
| BD: | 5.88 | V: | 4.26 in |
| AB: | 6.76 | I: | 7.5 in |
| AA: | 15.19 | LQ: | 7.85 in |
| AE2: | 0.97 | G: | 3.63 |
| BF: | 0.41 | T: | 3.438 |
| AK: | 4.5 | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 14.3 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

