How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| BD: | 5.88 | V: | 4.26 in |
| LL: | 5.25 in | AE2: | 0.97 |
| T: | 3.438 | LQ: | 7.85 in |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 10.5 | AA: | 15.19 |
| AF: | 0.38 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output RPM: | 117 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

