How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 3.63 | LQ: | 7.85 in |
| AA: | 15.19 | BD: | 5.88 |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | BE: | 0.38 in |
| LL: | 5.25 in | BF: | 0.41 |
| AG: | 10.5 | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.97 |
| V: | 4.26 in | T: | 3.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

