How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 4.62 in | LQ: | 7.85 in |
| AG: | 10.5 | T: | 3.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

