How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | LQ: | 7.85 in |
| V: | 4.26 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 3.438 |
| AG: | 10.5 | BF: | 0.41 |
| AB: | 6.76 | BD: | 5.88 |
| G: | 3.63 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

