How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| AA: | 15.19 | V: | 4.26 in |
| BD: | 5.88 | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.88 |
| AF: | 0.38 | AG: | 10.5 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 3.438 | G: | 3.63 |
| LQ: | 7.85 in | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

