How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| I: | 7.5 in | AB: | 6.76 |
| AF: | 0.38 | P: | 4.62 in |
| T: | 3.438 | D: | 4.88 |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | AK: | 4.5 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 55 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Diameter (in): | 3.438 in |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

