How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 15.19 |
| P: | 4.62 in | LQ: | 7.85 in |
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | I: | 7.5 in |
| AK: | 4.5 | D: | 4.88 |
| H: | 0.53 in | G: | 3.63 |
| AE2: | 0.97 | T: | 3.438 |
| AB: | 6.76 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Output RPM: | 341 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

