How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| AA: | 15.19 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| LL: | 5.25 in | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | LQ: | 7.85 in |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.41 | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

