How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 4.5 |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.97 | V: | 4.26 in |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 3.438 | AB: | 6.76 |
| AJ: | 5.88 | AF: | 0.38 |
| LQ: | 7.85 in | BE: | 0.38 in |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

