How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.76 |
| D: | 4.88 | AG: | 10.5 |
| BD: | 5.88 | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| AF: | 0.38 | LQ: | 7.85 in |
| V: | 4.26 in | G: | 3.63 |
| BE: | 0.38 in | AE2: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.91 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

