How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE: | 0.38 in |
| G: | 3.63 | T: | 2 |
| BF: | 0.41 | H: | 0.53 in |
| L: | 10.88 in | I: | 7.5 in |
| D: | 4.88 | V: | 4.26 in |
| AA: | 15.19 | LM: | 13.21 |
| AB: | 6.76 | AE2: | 0.97 |
| AK: | 4.5 | AG: | 10.5 |
| BD: | 5.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.07 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

