How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L: | 10.88 in |
| LM: | 13.21 | AF: | 0.38 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 2 | G: | 3.63 |
| AA: | 15.19 | AG: | 10.5 |
| LL: | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | BE: | 0.38 in |
| U: | 1.25 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

