How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 1.25 in |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | T: | 2 |
| LL: | 5.25 in | AJ: | 5.88 |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | BE: | 0.38 in |
| P: | 4.62 in | L: | 10.88 in |
| AK: | 4.5 | LM: | 13.21 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 117 | Output Diameter (in): | 2 in |
| Model Code: | 52YFC | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

