How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| AG: | 10.5 | D: | 4.88 |
| T: | 2 | AJ: | 5.88 |
| AE2: | 0.97 | LM: | 13.21 |
| AK: | 4.5 | P: | 4.62 in |
| U: | 1.25 in | BF: | 0.41 |
| AB: | 6.76 | V: | 4.26 in |
| H: | 0.53 in | L: | 10.88 in |
| BE: | 0.38 in | G: | 3.63 |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Service Factor: | 1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

