How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | LM: | 13.21 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 4.5 |
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
| LL: | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| BE: | 0.38 in | P: | 4.62 in |
| AJ: | 5.88 | L: | 10.88 in |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

