How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AK: | 4.5 |
| AG: | 10.5 | G: | 3.63 |
| BE: | 0.38 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | U: | 1.25 in |
| LM: | 13.21 | D: | 4.88 |
| LL: | 5.25 in | L: | 10.88 in |
| BD: | 5.88 | AF: | 0.38 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series Code: | OE | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

