How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | LL: | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| BE: | 0.38 in | AF: | 0.38 |
| U: | 1.25 in | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| T: | 2 | AA: | 15.19 |
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | LM: | 13.21 |
Technical Specifications
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

