How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.41 |
| H: | 0.53 in | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | LL: | 5.25 in |
| LM: | 13.21 | U: | 1.25 in |
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | T: | 2 |
| P: | 4.62 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 4.88 | BE: | 0.38 in |
| AK: | 4.5 | L: | 10.88 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 8.04 |
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio Range: | 30:1 | Bore Code: | 32 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

