How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AE2: | 0.97 |
| BD: | 5.88 | L: | 10.88 in |
| I: | 7.5 in | LL: | 5.25 in |
| AG: | 10.5 | BF: | 0.41 |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 2 | G: | 3.63 |
| BE: | 0.38 in | AB: | 6.76 |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Series Code: | OE | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 52YFC | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

