How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2 |
| BF: | 0.41 | AB: | 6.76 |
| LL: | 5.25 in | I: | 7.5 in |
| P: | 4.62 in | BE: | 0.38 in |
| AF: | 0.38 | LM: | 13.21 |
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | AG: | 10.5 |
| G: | 3.63 | D: | 4.88 |
| AJ: | 5.88 | AA: | 15.19 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

