How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 3.63 |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| LM: | 13.21 | LL: | 5.25 in |
| V: | 4.26 in | BD: | 5.88 |
| L: | 10.88 in | T: | 2 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.38 | BE: | 0.38 in |
| AA: | 15.19 | U: | 1.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

