How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | AB: | 6.76 |
| T: | 2 | BD: | 5.88 |
| BE: | 0.38 in | LM: | 13.21 |
| AE2: | 0.97 | LL: | 5.25 in |
| BF: | 0.41 | D: | 4.88 |
| AJ: | 5.88 | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| AK: | 4.5 | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

