How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AB: | 6.76 | AA: | 15.19 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AE2: | 0.97 |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 | T: | 2 |
| LL: | 5.25 in | G: | 3.63 |
| L: | 10.88 in | LM: | 13.21 |
| V: | 4.26 in | U: | 1.25 in |
| P: | 4.62 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Model Code: | 52YFC | Ratio: | 60:1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

