How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AJ: | 5.88 |
| AF: | 0.38 | T: | 2 |
| LL: | 5.25 in | AB: | 6.76 |
| D: | 4.88 | LM: | 13.21 |
| V: | 4.26 in | AK: | 4.5 |
| AE2: | 0.97 | AA: | 15.19 |
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | G: | 3.63 |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

