How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 3.63 | BF: | 0.41 |
| H: | 0.53 in | P: | 4.62 in |
| D: | 4.88 | T: | 2 |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 5.88 | AB: | 6.76 |
| AE2: | 0.97 | LM: | 13.21 |
| AA: | 15.19 | U: | 1.25 in |
| LL: | 5.25 in | L: | 10.88 in |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 24 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Model Code: | 52YFC |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

