How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| D: | 4.88 | AA: | 15.19 |
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | U: | 1.25 in |
| L: | 10.88 in | LM: | 13.21 |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | T: | 2 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

