How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| L1: | 14.3 in | G: | 3.63 |
| L: | 10.88 in | LL: | 5.25 in |
| BF: | 0.53 | T: | 2 |
| U: | 1.25 in | BD: | 9 |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
Technical Specifications
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Assembly: | YFC-1 |
| Ratio: | 10:1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 19.4 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

