How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| BF: | 0.53 | L1: | 14.3 in |
| L: | 10.88 in | AG: | 10.5 |
| T: | 2 | I: | 7.5 in |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 9 | AA: | 15.19 |
| AJ: | 7.25 | AB: | 6.76 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

