How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 15.19 | T: | 2 |
| AK: | 8.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| P: | 4.62 in | L1: | 14.3 in |
| AG: | 10.5 | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
| L: | 10.88 in | U: | 1.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

