How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.53 |
| AA: | 15.19 | T: | 2 |
| AF: | 0.38 | I: | 7.5 in |
| AG: | 10.5 | D: | 4.88 |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | U: | 1.25 in |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | AK: | 8.5 |
| L: | 10.88 in | AE2: | 0.97 |
| BD: | 9 | AJ: | 7.25 |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 2.07 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

