How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L: | 10.88 in |
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| T: | 2 | U: | 1.25 in |
| AJ: | 7.25 | D: | 4.88 |
| P: | 4.62 in | G: | 3.63 |
| AF: | 0.38 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Model Code: | 52YFC |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

