How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2 |
| P: | 4.62 in | I: | 7.5 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| U: | 1.25 in | BF: | 0.53 |
| G: | 3.63 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | L1: | 14.3 in |
| L: | 10.88 in | V: | 4.26 in |
| BD: | 9 | H: | 0.53 in |
| D: | 4.88 | AE2: | 0.97 |
| AB: | 6.76 | AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Bore Code: | 32 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

