How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | U: | 1.25 in |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | LL: | 5.25 in |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.63 | AG: | 10.5 |
| BE1: | 0.5 in | L1: | 14.3 in |
| AE2: | 0.97 | BD: | 9 |
| D: | 4.88 | L: | 10.88 in |
| T: | 2 | P: | 4.62 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

