How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| BE1: | 0.5 in | L: | 10.88 in |
| I: | 7.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 9 | AF: | 0.38 |
| LL: | 5.25 in | AG: | 10.5 |
| BF: | 0.53 | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
| T: | 2 | AA: | 15.19 |
| D: | 4.88 | L1: | 14.3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 25:1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

