How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | L1: | 14.3 in |
| AA: | 15.19 | T: | 2 |
| AE2: | 0.97 | AB: | 6.76 |
| I: | 7.5 in | AF: | 0.38 |
| AG: | 10.5 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | U: | 1.25 in |
| BF: | 0.53 | L: | 10.88 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

