How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| V: | 4.26 in | H: | 0.53 in |
| AJ: | 7.25 | LL: | 5.25 in |
| L: | 10.88 in | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| AA: | 15.19 | AE2: | 0.97 |
| AG: | 10.5 | L1: | 14.3 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | T: | 2 |
| BE1: | 0.5 in | I: | 7.5 in |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

