How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AB: | 6.76 |
| L: | 10.88 in | U: | 1.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | BF: | 0.53 |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BD: | 9 |
| V: | 4.26 in | L1: | 14.3 in |
| LL: | 5.25 in | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.29 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

