How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| U: | 1.25 in | AE2: | 0.97 |
| L1: | 14.3 in | AB: | 6.76 |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 | AK: | 8.5 |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| H: | 0.53 in | L: | 10.88 in |
| T: | 2 | G: | 3.63 |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

