How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | BD: | 9 |
| L1: | 14.3 in | LL: | 5.25 in |
| G: | 3.63 | T: | 2 |
| U: | 1.25 in | AE2: | 0.97 |
| V: | 4.26 in | AF: | 0.38 |
| D: | 4.88 | I: | 7.5 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

