How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | U: | 1.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| V: | 4.26 in | BD: | 9 |
| AF: | 0.38 | T: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Model Code: | 52YFC |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 341 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

