How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| H: | 0.53 in | AG: | 10.5 |
| T: | 2 | LL: | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | L: | 10.88 in |
| L1: | 14.3 in | BF: | 0.53 |
| AJ: | 7.25 | AA: | 15.19 |
| U: | 1.25 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

