How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2 |
| G: | 3.63 | AB: | 6.76 |
| I: | 7.5 in | L1: | 14.3 in |
| AA: | 15.19 | LL: | 5.25 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| L: | 10.88 in | AK: | 8.5 |
| V: | 4.26 in | U: | 1.25 in |
| AG: | 10.5 | P: | 4.62 in |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output RPM: | 35 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 32 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

