How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | P: | 4.62 in |
| D: | 4.88 | BF: | 0.53 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | L1: | 14.3 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 2 | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| U: | 1.25 in | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Bore Code: | 32 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

