How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
| AB: | 6.76 | AJ: | 7.25 |
| T: | 2 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | BF: | 0.53 |
| AE2: | 0.97 | U: | 1.25 in |
| AA: | 15.19 | P: | 4.62 in |
| BD: | 9 | L1: | 14.3 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

